Board Information Report
Filename     : D:\Project Files\AC_Binary_test\TIDA-00490_test\Design Files\20150331\TIDA-00490\TIDA-00490_AC_Binary.PcbDoc
Date         : 3/31/2015
Time         : 1:01:03 PM
Time Elapsed : 00:00:00

Routing Information
    Routing completion, 100.00%
    Connections, 259
    Connections routed, 259
    Connections remaining, 0
count : 4

Pad Solder Mask, Count
    2.5mils, 334
    19.685mils, 6
count : 2